Previous: RISC-V-Directives, Up: RISC-V-Dependent [Contents][Index]
The RISC-V Instruction Set Manual Volume I: User-Level ISA lists 12 instruction formats where some of the formats have multiple variants. For the ‘.insn’ pseudo directive the assembler recognizes some of the formats. Typically, the most general variant of the instruction format is used by the ‘.insn’ directive.
The following table lists the abbreviations used in the table of instruction formats:
opcode | Unsigned immediate or opcode name for 7-bits opcode. |
opcode2 | Unsigned immediate or opcode name for 2-bits opcode. |
func7 | Unsigned immediate for 7-bits function code. |
func6 | Unsigned immediate for 6-bits function code. |
func4 | Unsigned immediate for 4-bits function code. |
func3 | Unsigned immediate for 3-bits function code. |
func2 | Unsigned immediate for 2-bits function code. |
rd | Destination register number for operand x, can be GPR or FPR. |
rd’ | Destination register number for operand x, only accept s0-s1, a0-a5, fs0-fs1 and fa0-fa5. |
rs1 | First source register number for operand x, can be GPR or FPR. |
rs1’ | First source register number for operand x, only accept s0-s1, a0-a5, fs0-fs1 and fa0-fa5. |
rs2 | Second source register number for operand x, can be GPR or FPR. |
rs2’ | Second source register number for operand x, only accept s0-s1, a0-a5, fs0-fs1 and fa0-fa5. |
simm12 | Sign-extended 12-bit immediate for operand x. |
simm20 | Sign-extended 20-bit immediate for operand x. |
simm6 | Sign-extended 6-bit immediate for operand x. |
uimm8 | Unsigned 8-bit immediate for operand x. |
symbol | Symbol or lable reference for operand x. |
The following table lists all available opcode name:
C0C1C2Opcode space for compressed instructions.
LOADOpcode space for load instructions.
LOAD_FPOpcode space for floating-point load instructions.
STOREOpcode space for store instructions.
STORE_FPOpcode space for floating-point store instructions.
AUIPCOpcode space for auipc instruction.
LUIOpcode space for lui instruction.
BRANCHOpcode space for branch instructions.
JALOpcode space for jal instruction.
JALROpcode space for jalr instruction.
OPOpcode space for ALU instructions.
OP_32Opcode space for 32-bits ALU instructions.
OP_IMMOpcode space for ALU with immediate instructions.
OP_IMM_32Opcode space for 32-bits ALU with immediate instructions.
OP_FPOpcode space for floating-point operation instructions.
MADDOpcode space for madd instruction.
MSUBOpcode space for msub instruction.
NMADDOpcode space for nmadd instruction.
NMSUBOpcode space for msub instruction.
AMOOpcode space for atomic memory operation instructions.
MISC_IMMOpcode space for misc instructions.
SYSTEMOpcode space for system instructions.
CUSTOM_0CUSTOM_1CUSTOM_2CUSTOM_3Opcode space for customize instructions.
An instruction is two or four bytes in length and must be aligned on a 2 byte boundary. The first two bits of the instruction specify the length of the instruction, 00, 01 and 10 indicates a two byte instruction, 11 indicates a four byte instruction.
The following table lists the RISC-V instruction formats that are available with the ‘.insn’ pseudo directive:
R type: .insn r opcode, func3, func7, rd, rs1, rs2+-------+-----+-----+-------+----+-------------+ | func7 | rs2 | rs1 | func3 | rd | opcode | +-------+-----+-----+-------+----+-------------+ 31 25 20 15 12 7 0
R type with 4 register operands: .insn r opcode, func3, func2, rd, rs1, rs2, rs3+-----+-------+-----+-----+-------+----+-------------+ | rs3 | func2 | rs2 | rs1 | func3 | rd | opcode | +-----+-------+-----+-----+-------+----+-------------+ 31 27 25 20 15 12 7 0
I type: .insn i opcode, func3, rd, rs1, simm12+-------------+-----+-------+----+-------------+ | simm12 | rs1 | func3 | rd | opcode | +-------------+-----+-------+----+-------------+ 31 20 15 12 7 0
S type: .insn s opcode, func3, rd, rs1, simm12+--------------+-----+-----+-------+-------------+-------------+ | simm12[11:5] | rs2 | rs1 | func3 | simm12[4:0] | opcode | +--------------+-----+-----+-------+-------------+-------------+ 31 25 20 15 12 7 0
SB type: .insn sb opcode, func3, rd, rs1, symbolSB type: .insn sb opcode, func3, rd, simm12(rs1)+--------------+-----+-----+-------+-------------+-------------+ | simm21[11:5] | rs2 | rs1 | func3 | simm12[4:0] | opcode | +--------------+-----+-----+-------+-------------+-------------+ 31 25 20 15 12 7 0
U type: .insn u opcode, rd, simm20+---------------------------+----+-------------+ | simm20 | rd | opcode | +---------------------------+----+-------------+ 31 12 7 0
UJ type: .insn uj opcode, rd, symbol+------------+--------------+------------+---------------+----+-------------+ | simm20[20] | simm20[10:1] | simm20[11] | simm20[19:12] | rd | opcode | +------------+--------------+------------+---------------+----+-------------+ 31 30 21 20 12 7 0
CR type: .insn cr opcode2, func4, rd, rs2+---------+--------+-----+---------+ | func4 | rd/rs1 | rs2 | opcode2 | +---------+--------+-----+---------+ 15 12 7 2 0
CI type: .insn ci opcode2, func3, rd, simm6+---------+-----+--------+-----+---------+ | func3 | imm | rd/rs1 | imm | opcode2 | +---------+-----+--------+-----+---------+ 15 13 12 7 2 0
CIW type: .insn ciw opcode2, func3, rd, uimm8+---------+--------------+-----+---------+ | func3 | imm | rd' | opcode2 | +---------+--------------+-----+---------+ 15 13 7 2 0
CA type: .insn ca opcode2, func6, func2, rd, rs2+---------+----------+-------+------+--------+ | func6 | rd'/rs1' | func2 | rs2' | opcode | +---------+----------+-------+------+--------+ 15 10 7 5 2 0
CB type: .insn cb opcode2, func3, rs1, symbol+---------+--------+------+--------+---------+ | func3 | offset | rs1' | offset | opcode2 | +---------+--------+------+--------+---------+ 15 13 10 7 2 0
CJ type: .insn cj opcode2, symbol+---------+--------------------+---------+ | func3 | jump target | opcode2 | +---------+--------------------+---------+ 15 13 7 2 0
For the complete list of all instruction format variants see The RISC-V Instruction Set Manual Volume I: User-Level ISA.
Previous: RISC-V-Directives, Up: RISC-V-Dependent [Contents][Index]